myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
97 00 000 2886
Osanumero: 97 00 000 2886
M12 L-cod 4+FE st/an f/m PUR 1.0m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Notes
Compare
Osanumero: 97 00 000 2886
M12 L-cod 4+FE st/an f/m PUR 1.0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Connector 1
M12 Power L-cod 4+FE st/- f/- scr
Connector 2
M12 Power L-cod 4+FE st/- m/- scr
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 L-coding
Female Straight
Overmoulded
Connector 2
M12 L-coding
Male Angled
Overmoulded
Type of cable
Copper cable (round)
Version
Cable length
1 m
Number of cores
5
Core structure
5x 1.5 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
4
FE contact
Yes
Coding
L-coding
Locking type
Screw locking
Technical characteristics
Conductor cross-section
1.5 mm²
Conductor cross-section
AWG 16
Rated current
12 A
Rated voltage
50 V AC
63 V DC
Rated impulse voltage
1.5 kV
Pollution degree
3
Overvoltage category
III
Contact resistance
≤ 0.3 mΩ
Tightening torque
0.6 Nm
Limiting temperature
-25 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
Specifications
IEC 61076-2-111
UL 1581
UL / CSA
UL in preparation
Approvals
CE
Commercial data
Packaging size
1
Net weight
154 g
Country of origin
Romania
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tšekki)
PDF (Saksa)
PDF (Englanti)
PDF (Italia)
PDF (Tanska)
PDF (Espanja)
PDF (Japani)
PDF (Ranska)
PDF (Hollanti)
PDF (Puola)
PDF (Korea)
PDF (Turkki)
PDF (Ruotsi)
PDF (Kiina)
PDF (Perint. kiina)
PDF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare