Matching Products
Matching Products NEW
Part number: 97 00 000 2872
M12 L-cod 4+FE st/- f/- PUR 5.0m
M12 L-cod 4+FE st/- f/- PUR 5.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Notes
Compare
Part number: 97 00 000 2872
M12 L-cod 4+FE st/- f/- PUR 5.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 L-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 4
  • FE contact Yes
  • Coding L-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section (mm²) 1.5 mm²
  • Conductor cross-section (AWG) AWG 16
  • Rated current ‌ 12 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 63 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -25 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    IEC 61076-2-111
    UL 1581
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 606 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare