myHARTING Login
Configuradores
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remover da lista de desejos
Productos combinables
Productos combinables
NEW
Device side / Panel feed through
8
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 33 A7A 8523 120
Part Number: 21 33 A7A 8523 120
M12 L-coded Cable Assembly 12m
Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.
Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 12 m
Notes
Comparar
Part Number: 21 33 A7A 8523 120
M12 L-coded Cable Assembly 12m
Notes
Comparar
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remover da lista de desejos
Distribuidores
Consultar por e-mail
Productos combinables
NEW
Device side / Panel feed through
8
no data available
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalhes do produto
Part List
Part list details
Tipo de cabo
Helukabel 10096 OZ-500 5x1,5mm² GY
Conector 1
CONECTOR M12 POWER CRIMP FEMEA L-CODED
Conector 2
CONECTOR M12 POWER CRIMP MACHO L-CODED
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 L-coding
Male Straight
Connector 2
M12 L-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
12 m
Number of cores
5
Core structure
5x 1.5 mm²
Coding
L-coding
Technical characteristics
Limiting temperature
-40 ... +80 °C
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140816732
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC002599
UNSPSC 24.0
26121604
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Fechar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar