myHARTING Login
Konfigureerijad
产品
产品
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
设备端 / 面板馈通
4
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 33 A70 0523 200
Osa number: 21 33 A70 0523 200
M12 L-coded Cable Assembly 20m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 20 m
Notes
Compare
Osa number: 21 33 A70 0523 200
M12 L-coded Cable Assembly 20m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
设备端 / 面板馈通
4
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
Helukabel 10096 OZ-500 5x1,5mm² GY
Connector 1
M12 Power Crimp female L-coded
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 L-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
20 m
Number of cores
5
Core structure
5x 1.5 mm²
Coding
L-coding
Technical characteristics
Limiting temperature
-40 ... +80 °C
Material properties
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140240223
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Spanish_MX)
PDF (Taani)
PDF (Tšehhi)
PDF (Portuguese_PT)
PDF (Saksa)
PDF (Hispaania)
PDF (Inglise)
PDF (Ungari)
PDF (Prantsuse)
PDF (Hollandi)
PDF (Jaapani)
PDF (Korea)
PDF (Itaalia)
PDF (Rumeenia)
PDF (Poola)
PDF (Rootsi)
PDF (Vene)
PDF (Hiina (trad.))
PDF (Hiina)
PDF (Türgi)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Instructions
Assembly instructions
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
Specific information on the assembly and handling
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare