myHARTING Login
Configuradores
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Download / pedir catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar dados de produto Zuken E3series
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remover da lista de desejos
Matching Products
Matching Products
NOVO
设备端 / 面板馈通
8
Sem dados disponíveis
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
21 33 A7A 8523 025
Part Number: 21 33 A7A 8523 025
M12 L-coded Cable Assembly 2,5m
Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.
Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Comprimento do cabo: 2.5 m
Notes
Compare
Part Number: 21 33 A7A 8523 025
M12 L-coded Cable Assembly 2,5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remover da lista de desejos
Distributors
E-Mail Inquiry
Matching Products
NOVO
设备端 / 面板馈通
8
Sem dados disponíveis
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Detalhes do produto
Part List
Part list details
电缆类别
Helukabel 10096 OZ-500 5x1,5mm² GY
连接器1
M12 Power Crimp female L-coded
连接器2
M12 Power Crimp male L-coded
标识
类别
系统布线
系列
圆形连接器 M12
原件
电缆组装
规格
两端预接
连接器1
M12 L-编码
公头 直式
连接器2
M12 L-编码
母头 直式
电缆类别
铜质电缆 (圆型)
版本
电缆长度
2.5 m
芯数
5
芯结构
5x 1.5 mm²
编码
L-编码
技术参数
极限温度
-40 ... +80 °C
材料特性
材料(电缆)
PVC
颜色(电缆)
灰色
商业数据
包装尺寸
1
原产国
罗马尼亚
欧洲海关关税号
85444290
GTIN
5713140816770
eCl@ss
27060311 装配好的传感器执行器线
ETIM
EC002599
UNSPSC 24.0
26121604
Downloads
Pacote de conectores
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Fechar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare