Matching Products
Matching Products NEW
Part number: 21 12 283 1830
M12 MD PP IDC CC Male Straight 8Pol Xcod
M12 MD PP IDC CC Male Straight 8Pol Xcod

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
X-coding
IDC insulation displacement termination
PA66
Contacts: 8
Copper alloy Au over Ni Mating side
Rated current: ‌0.5 A
Zinc die-cast
Outer PushPull
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 12 283 1830
M12 MD PP IDC CC Male Straight 8Pol Xcod
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification Straight
Version
  • Termination method IDC insulation displacement termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 8
  • Coding X-coding
  • Locking type PushPull (outer)
Technical characteristics
  • Wire outer diameter 0.9 ... ‌1.6 mm
  • Rated current ‌ 0.5 A
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Overvoltage category III
  • Data rate ‌ 10 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 5.1 ... 10.1 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) PA66
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels no requirements (flammable mass < 10g)
Specifications and approvals
  • Specifications
    IEC 61076-2-109
    acc. to IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140819863
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare