配套产品
配套产品
Contacts
4
Combinables
9
Tools
2
型号: 21 03 896 1415
M12-P-CC-CRIMP S COD-M-STR-SHLD
M12-P-CC-CRIMP S COD-M-STR-SHLD

图片仅供参考,请查阅产品说明。

属性概述
电缆连接器
直式
公头
S编码
压接针
聚酰胺 (PA)
插针: 4
导体截面积: 0.5 ... 2.5 mm²
额定电流: ‌12 A
压铸锌
螺钉锁扣
防护等级: IP65 / IP67 插配状态
注释
比较
型号: 21 03 896 1415
M12-P-CC-CRIMP S COD-M-STR-SHLD
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
4
Combinables
9
Tools
2
产品详情
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Power
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
  • Number of power contacts 3
  • Number of special contacts 1x PE contact
  • Specification of special contacts PE contact
  • Coding S-coding
  • Locking type Screw locking
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.5 ... 2.5 mm²
  • Rated current ‌ 12 A
  • Rated voltage 630 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Wrench size (knurled screw / knurled nut) 17
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 5.1 ... 10.1 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-111
Commercial data
  • Packaging size 1
  • Net weight 6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140227347
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
文档
数据表

显示信息

下载设置

显示信息

数据表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

EPLAN 数据门户

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较