登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
2
没有可用数据
eShop
...
Series
M12
21 03 309 6513
型号: 21 03 309 6513
M12-P-PFT-CRIMP-5P-KCOD-F-1.0
图片仅供参考,请查阅产品说明。
属性概述
面板安装
带导体, 面板外部安装
100 cm
注释
比较
型号: 21 03 309 6513
M12-P-PFT-CRIMP-5P-KCOD-F-1.0
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
Circular connectors M12
Identification
Power
Element
Panel feed through
Specification
With conductors
for front mounting
Version
Gender
Female
Shielding
Unshielded
Number of contacts
5
Number of power contacts
4
Number of special contacts
1x PE contact
Specification of special contacts
PE contact
Coding
K-coding
Locking type
Screw locking
PushPull
Technical characteristics
Conductor cross-section
1 mm²
Rated current
12 A
Rated voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.8 Nm
2 Nm Lock nut
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Isolation group
I (600 ≤ CTI)
Conductor length
100 cm
Material properties
Material (insert)
Polyamide (PA)
Material (contacts)
Brass
Surface (contacts)
Au over Ni Mating side
Specifications and approvals
Specifications
IEC 61076-2-111
IEC 61076-2-010
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85366990
eCl@ss
27440103 Sensor-actuator connector chassis (sensor technology acturator)
UNSPSC 24.0
39121413
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (捷克语)
PDF (丹麦语)
PDF (德语)
PDF (西班牙语)
PDF (法语)
PDF (日语)
PDF (意大利语)
PDF (英语)
PDF (波兰语)
PDF (荷兰语)
PDF (韩语)
PDF (瑞典语)
PDF (繁体中文)
PDF (土耳其语)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较