配套产品
配套产品
Combinables
38
型号: 21 43 381 4452
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD

图片仅供参考,请查阅产品说明。

属性概述
PCB adapter
Angled, for rear mounting
Wave soldering termination
Rated current: ‌4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
注释
比较
型号: 21 43 381 4452
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
38
产品详情
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element PCB adapter
  • Specification
    Angled
    for rear mounting
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type
    Screw locking
    PushPull
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Insulation resistance >108 Ω
  • Tightening torque ‌1 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Copper-zinc alloy
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 10
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140805729
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较