配套产品
配套产品
Combinables
3
Spare Part
2
型号: 21 03 322 2411
M12-PP-CC-IDC-4P-ACOD-F-STR-SHLD
M12-PP-CC-IDC-4P-ACOD-F-STR-SHLD

图片仅供参考,请查阅产品说明。

属性概述
电缆连接器
直式
母头
A编码
HARAX®连接技术
聚酰胺 (PA)
插针: 4
铜合金 镍表面镀金 界面端
导体截面积: 0.14 mm²
额定电流: ‌4 A
压铸锌
PushPull (outer)
防护等级: IP65 / IP67 插配状态
注释
比较
型号: 21 03 322 2411
M12-PP-CC-IDC-4P-ACOD-F-STR-SHLD
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
Spare Part
2
产品详情
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification Straight
Version
  • Termination method HARAX® connection technology
  • Gender Female
  • Shielding Shielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type PushPull (outer)
Technical characteristics
  • Conductor cross-section (mm²) 0.14 mm²
  • Conductor cross-section (AWG) AWG 26
  • Wire outer diameter ≤ 1.6 mm
  • Rated current ‌ 4 A
  • Rated voltage 50 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 5.7 ... 8.8 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
  • UL / CSA
    UL 2238 CYJV2.E302521
    CSA-C22.2 No. 182.3 CYJV8.E302521
Commercial data
  • Packaging size 1
  • Net weight 60.5 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140226791
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

EPLAN 数据门户

显示信息

下载

显示信息

Instructions
组装说明

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较