登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Contacts
4
Combinables
31
Tools
2
Spare Part
2
System Cables
451
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 03 881 2441
型号: 21 03 881 2441
M12-SD-CC-CRIMP-4P-DCOD-F-STR-CF
图片仅供参考,请查阅产品说明。
属性概述
电缆连接器, 面板安装
面板内部安装
母头
D编码
压接针
液晶聚合物 (LCP)
插针: 4
导体截面积: 0.13 ... 0.82 mm²
额定电流: 4 A
压铸锌
螺钉锁扣, PushPull
防护等级: IP65 / IP67 插配状态
注释
比较
型号: 21 03 881 2441
M12-SD-CC-CRIMP-4P-DCOD-F-STR-CF
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Contacts
4
Combinables
31
Tools
2
Spare Part
2
System Cables
451
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
Circular connectors M12
Identification
Slim Design
PushPull
Element
Cable connector
Panel feed through
Specification
for rear mounting
Version
Termination method
Crimp termination
Gender
Female
Shielding
Shielded
Shield connection with crimp flange
Number of contacts
4
Coding
D-coding
Locking type
Screw locking
PushPull
Details
Please order crimp contacts separately.
Details
For Fast Ethernet applications only
Technical characteristics
Conductor cross-section (mm²)
0.13 ... 0.82 mm²
Conductor cross-section (AWG)
AWG 26 ... AWG 18
Wire outer diameter
≤ 2.3 mm
Rated current
4 A
Rated voltage
48 V AC
60 V DC
Rated impulse voltage
1.5 kV
Pollution degree
3
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Overvoltage category
III
Data rate
10 Mbit/s
100 Mbit/s
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.6 Nm
Wrench size (knurled screw / knurled nut)
15
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (hood/housing)
Zinc die-cast
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 61076-2-101
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140225954
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (西班牙语)
PDF (英语)
PDF (法语)
PDF (意大利语)
PDF (日语)
PDF (荷兰语)
PDF (韩语)
PDF (波兰语)
PDF (瑞典语)
PDF (土耳其语)
PDF (简体中文)
PDF (繁体中文)
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (捷克语)
PDF (丹麦语)
PDF (德语)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Fire Protection
下载设置
PDF (英语)
下载
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较