配套产品
配套产品
Contacts
2
Combinables
1
Tools
3
型号: 21 03 881 2815
M12-SD-CC-CRIMP-8P-XCOD-F-STR-CF
M12-SD-CC-CRIMP-8P-XCOD-F-STR-CF

图片仅供参考,请查阅产品说明。

属性概述
电缆连接器
直式
母头
X编码
压接针
液晶聚合物 (LCP)
插针: 8
导体截面积: 0.08 ... 0.25 mm²
额定电流: ‌0.5 A
压铸锌
螺钉锁扣
防护等级: IP65 / IP67 插配状态
注释
比较
型号: 21 03 881 2815
M12-SD-CC-CRIMP-8P-XCOD-F-STR-CF
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
2
Combinables
1
Tools
3
产品详情
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Slim Design
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Crimp termination
  • Gender Female
  • Shielding
    Shielded
    Shield connection with crimp flange
  • Number of contacts 8
  • Coding X-coding
  • Locking type Screw locking
  • Details Please order crimp contacts separately.
  • Details For Ethernet applications up to 10 Gbit only
Technical characteristics
  • Conductor cross-section 0.08 ... 0.25 mm²
  • Conductor cross-section AWG 28 ... AWG 23
  • Wire outer diameter ≤ 1.4 mm
  • Rated current ‌ 0.5 A
  • Rated voltage 48 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Overvoltage category III
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Wrench size (knurled screw / knurled nut) 15
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications IEC 61076-2-109
Commercial data
  • Packaging size 10
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140226098
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
文档
数据表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较