登錄 myHARTING
配置器
Produits
Produits
Connecteurs industriels / Han
®
Connecteurs circulaires
Connectivité d'Equipements
Commutateurs Ethernet industriels
Interfaces opérateurs
Équipement de chargement pour l'électromobilité
Outils
Solutions sur mesure
Confections de cordon et câbles au mètre
myHARTING
Téléchargements / commande de catalogues
Téléchargements / commande de catalogues
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M17
21 37 CON 52P6 PE
型号: 21 37 CON 52P6 PE
M17 female straight 6+PE
图片仅供参考,请查阅产品说明。
属性概述
Cable connector
Straight
Female
Screw termination
PA6
Black
Contacts: 7
Copper Gold plated
Rated current: 8 A
Thermoplastic polyurethane (TPU)
Degree of protection: IP67
注释
比较
型号: 21 37 CON 52P6 PE
M17 female straight 6+PE
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Element
Cable connector
Specification
Straight
Version
Termination method
Screw termination
Gender
Female
Shielding
Shielded
Number of contacts
7
Number of signal contacts
6
Number of special contacts
1x PE contact
Specification of special contacts
PE contact
Technical characteristics
Conductor cross-section (AWG)
AWG 18
Wire outer diameter
1.13 mm
Rated current
8 A
Rated voltage
300 V
Pollution degree
3
Limiting temperature
-20 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP67
Cable diameter
7.5 mm
Material properties
Material (insert)
PA6
Colour (insert)
Black
Material (contacts)
Copper
Surface (contacts)
Gold plated
Material (hood/housing)
Thermoplastic polyurethane (TPU)
Colour (hood/housing)
Black
Specifications and approvals
Specifications
IEC 63171-6
UL / CSA
UL 1581 VW-1
Commercial data
Packaging size
1
Country of origin
China
eCl@ss
27440115 Circular connector (set)
下载
规格资料下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较