Matching Products
Matching Products NEW
Device side / Panel feed through
129
Part number: 33 48 344 7804 020
MPP ix Type A - RJ45 IP20 Cat6A PUR 2,0m
MPP ix Type A - RJ45 IP20 Cat6A PUR 2,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 33 48 344 7804 020
MPP ix Type A - RJ45 IP20 Cat6A PUR 2,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
129
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series HARTING Mini PushPull
  • Identification HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING Mini PushPull
    HARTING ix Industrial® Type A
    Overmoulded
    IDC termination
  • Connector 2
    HARTING DualBoot RJ45
    Piercing termination
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Termination method
    IDC insulation displacement termination
    Piercing termination
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 6.7 mm ± 0.3 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
Specifications and approvals
  • Specifications
    UN/ECE-R 118
    IEC 60332-1-2 Flame retardancy
    UL 1581, Sec. 1090 (H) Flame retardancy
    EN 60811-404 Oil resistance
    UL style 21815
    IEC 60754-2 Halogen freeness
    EN 50618 UV resistant
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140796782
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare