配套产品
配套产品
饰品
6
设备端 / 面板馈通
124
型号: 09 48 689 6018 025
RJ45 - M12 d-code str AWG22/7 PUR 2.5m
RJ45 - M12 d-code str AWG22/7 PUR 2.5m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
C型
电缆长度: 2.5 m
注释
比较
型号: 09 48 689 6018 025
RJ45 - M12 d-code str AWG22/7 PUR 2.5m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
饰品
6
设备端 / 面板馈通
124
产品详情
Part List
  • Part list details
    电缆类别
    连接器1
    连接器2
Identification
  • Category System cabling
  • Series
    RJ45
    Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2
    M12 D-coding
    Male
  • Type of cable Copper cable (round)
  • Description of the cable Type C
Version
  • Cable length 2.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 190 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140883222
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较