Matching Products
Matching Products NEW
饰品
6
设备端 / 面板馈通
167
Part number: 09 48 474 7757 025
RJI DB Cat6a Cable Assembly PVC 2,5m
RJI DB Cat6a Cable Assembly PVC 2,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Notes
Compare
Part number: 09 48 474 7757 025
RJI DB Cat6a Cable Assembly PVC 2,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
饰品
6
设备端 / 面板馈通
167
Product Details
Part List
  • Part list details
    电缆类别
    连接器1
    连接器2
标识
  • 类别 System cabling
  • 系列 RJ45
  • 原件 Cable assemblies
  • 规格 Pre-assembled on both sides
  • 连接器1 HARTING DualBoot RJ45
  • 连接器2 HARTING DualBoot RJ45
  • 电缆类别 Copper cable (round)
版本
  • 电缆长度 2.5 m
  • 芯数 8
  • 芯结构 4x 2x AWG 26/7
技术参数
  • 传输特性 Cat. 6A Class EA up to 500 MHz
  • 数据速率
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • 极限温度
    -20 ... +80 °C unmoved
    -20 ... +80 °C moved
材料特性
  • 材料(电缆) PVC
  • 颜色(电缆) Yellow
规格和认证
  • 规格 UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA
    UL 1863 DUXR.E470046
    Raw cable UL rating 30 V
商业数据
  • 包装尺寸 1
  • 原产国 Latvia
  • 欧洲海关关税号 85444290
  • GTIN 5713140883970
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare