Matching Products
Matching Products NEW
Accessories
6
Device side / Panel feed through
167
Part number: 09 48 474 7757 092
RJI DB Cat6a Cable Assembly PVC 9,2m
RJI DB Cat6a Cable Assembly PVC 9,2m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 9.2 m
Notes
Compare
Part number: 09 48 474 7757 092
RJI DB Cat6a Cable Assembly PVC 9,2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Device side / Panel feed through
167
Product Details
Part List
  • Part list details
    电缆类别
    连接器1
    连接器2
标识
  • 类别 系统布线
  • 系列 RJ45
  • 原件 电缆组装
  • 规格 两端预接
  • 连接器1 HARTING DualBoot RJ45
  • 连接器2 HARTING DualBoot RJ45
  • 电缆类别 铜质电缆 (圆型)
版本
  • 电缆长度 9.2 m
  • 芯数 8
  • 芯结构 4x 2x AWG 26/7
技术参数
  • 传输特性 Cat. 6A EA 级,到 500 MHz
  • 数据速率
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • 极限温度
    -20 ... +80 °C 未移动
    -20 ... +80 °C 已移动
材料特性
  • 材料(电缆) PVC
  • 颜色(电缆)
规格和认证
  • 规格 UN/ECE-R 118 轨道车辆防火
  • UL / CSA
    UL 1863 DUXR.E470046
    未加工电缆 UL 评级 30 V
商业数据
  • 包装尺寸 1
  • 原产国 拉脱维亚
  • 欧洲海关关税号 85444290
  • GTIN 5713140883826
  • eCl@ss 27060308 铜跳线(数据线)
  • UNSPSC 24.0 26121609
Documentation
Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare