登錄 myHARTING
配置器
Prodotti
Prodotti
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cavi pre-assemblati e cavi sfusi
myHARTING
Downloads / ordine catalogo
Downloads / ordine catalogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
eShop
...
工具
压接
附件
附件
Filters
工具类型
Select a value
Reset filter
Adjustment gauge
2
Assembly tool
1
Check gauge
2
Crimp die
21
Crimping head
1
Crimping insert
39
Foot switch
1
Hand crimping tool
2
Interchangeable unit
6
Locator
37
Quick change tool
7
Replacement-tip
1
Service case
1
Table fixing
1
工具介绍
Select a value
Reset filter
09 93 000 5576 + 09 93 000 5476
1
21 01 100 9020
1
21 01 100 9025
1
BC / FC 1 /
har
-bus
®
64
1
BC /
har
-bus
®
64
2
D-Sub
3
DIN 41612
1
FC
1
FC 1
1
FC 2
2
FC 3
3
Han D
®
6
Han E
®
8
Han-
Yellock
®
5
Han
®
C
6
Han
®
C: 4 ... 10 mm²
2
Han
®
HsB: 4 ... 10 mm²
1
Han
®
P
2
Relay contacts
2
Spare part
8
for 0.6 mm data contacts
1
for 120 kN tool
11
for 60 kN tool
6
for BC contacts
1
for D-Sub mixed
1
for HARTING PushPull Power contacts for crimping tool 09 99 000 0001
1
for M12 female contacts
1
for M12 male contacts
1
for M23 power contacts
1
for M23 signal contacts
1
for
har
-bus
®
HM coding keys
1
for
har
-speed M12 female contacts
1
for
har
-speed M12 male contacts
1
for bandoliered contacts
1
for crimping tool 09 99 000 0695 and 09 99 000 0890
1
for crimping tool 09 99 000 0888
3
for crimping tool 09 99 000 0890
1
for crimping tool and 5 sets inserts, incl. screwdriver for insert change, without contents
1
for female contacts
1
for four-indent crimping tools
2
for individual contacts
4
for male and female contacts
1
for male contacts
1
for optional testing
1
for outer ferrule
1
for part number 09 99 000 0307 and 09 99 000 0314
2
for part number 09 99 000 0377
2
for part number 09 99 000 0501
1
for part number 09 99 000 0501 and Data- und Power contacts Y-coding
1
for part number 09 99 000 0503
2
for part number 09 99 000 0509
4
for part number 09 99 000 0620
2
for part number 09 99 000 0647
35
for part number 09 99 000 0990
5
for removal tool 09 99 000 0174
1
for shielded bushing
1
for single D-Sub high density contacts
1
for single D-Sub standard contacts
2
incl. locator
1
应用领域
Select a value
Reset filter
Recommended for stationary use in production lines
13
for individual, turned male and female contacts
6
for more than 25,000 crimping operations per year
13
for stamped contacts on reel (250 ... 10.000)
7
Unfortunately, no results were found for your search query
123 products
(of 123)
1/5
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
工具类型-递减
工具介绍-递减
应用领域-递减
Locator, for single D-Sub standard contacts
Locator D-Sub turned standard contacts
型号 09 99 000 0531
添加到心愿单
从愿望清单中删除
Locator, Spare part, Han D
®
, Han E
®
, Han
®
C
Locator Set Han D/E/C, for Crimping tool
型号 09 99 000 0376
添加到心愿单
从愿望清单中删除
Crimp die, for 60 kN tool, Conductor cross-section: 10mm²
Crimp die 10mm² for 60 kN tool
型号 09 99 000 0852
添加到心愿单
从愿望清单中删除
Locator, Spare part, Han D
®
, Han E
®
LOCATOR-SET Han E / Han DPARA
型号 09 99 000 0022
添加到心愿单
从愿望清单中删除
Crimp die, for 60 kN tool, Conductor cross-section: 25mm²
Crimp die 25mm² for 60 kN tool
型号 09 99 000 0854
添加到心愿单
从愿望清单中删除
Crimp die, for 60 kN tool, Conductor cross-section: 16mm²
Crimp die 16mm² for 60 kN tool
型号 09 99 000 0853
添加到心愿单
从愿望清单中删除
Check gauge, for crimping tool 09 99 000 0888, for optional testing
ACESSORIO PARA FERRAMENTA 09990000888
型号 09 99 000 0889
添加到心愿单
从愿望清单中删除
Locator, for single D-Sub standard contacts, 09 93 000 5576 + 09 93 000 5476
Locator D-Sub für. 0501 (Gigabit Modul )
型号 09 99 000 0897
添加到心愿单
从愿望清单中删除
Crimp die, for 60 kN tool, Conductor cross-section: 35mm²
Crimp die 35mm² for 60 kN tool
型号 09 99 000 0855
添加到心愿单
从愿望清单中删除
Crimp die
Set Han C (4-10 mm²) f. 0990
型号 09 99 000 0995
for part number 09 99 000 0990, Han
®
C: 4 ... 10 mm², incl. locator
添加到心愿单
从愿望清单中删除
Locator, for part number 09 99 000 0509
M12 power locator
型号 09 99 000 0638
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 10mm²
GABARITO DE CRIMP 10mm² for 120 kN tool
型号 09 99 000 0862
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 70mm²
MOLDE DE CRIMPAGEM 70mm² for 120 kN tool
型号 09 99 000 0867
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 35mm²
MOLDE DE CRIMPAGEM 35mm² for 120 kN tool
型号 09 99 000 0865
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 16mm²
MOLDE DE CRAMPAGEM 16mm² for 120 kN tool
型号 09 99 000 0863
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 50mm²
MOLDE DE CRIMPAGEM 50mm² for 120 kN tool
型号 09 99 000 0866
添加到心愿单
从愿望清单中删除
Crimp die, for 60 kN tool, Conductor cross-section: 50mm²
Crimp die 50mm² for 60 kN tool
型号 09 99 000 0856
添加到心愿单
从愿望清单中删除
Crimp die, for 60 kN tool, Conductor cross-section: 70mm²
Crimp die 70mm² for 60 kN tool
型号 09 99 000 0857
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 25mm²
LOCATOR 25mm² para ALICATE 120kn
型号 09 99 000 0864
添加到心愿单
从愿望清单中删除
Locator, Spare part, for crimping tool 09 99 000 0888
Locator f. crimping-tool 09990000888
型号 09 99 000 0887
添加到心愿单
从愿望清单中删除
Locator, Han-
Yellock
®
POSICIONAR DE CONTATO PARA Han YELLOCK
型号 09 99 000 0341
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 95mm²
LOCATOR 95mm² para ALICATE 120kn
型号 09 99 000 0868
添加到心愿单
从愿望清单中删除
Locator, Spare part, Han
®
C: 4 ... 10 mm²
Locator Han C 4/6/10mm2 f. ...0377
型号 09 99 000 0963
添加到心愿单
从愿望清单中删除
Locator, Han-
Yellock
®
POSICIONADOR Han YELLOCK PARA F 0021
型号 09 99 000 0343
添加到心愿单
从愿望清单中删除
Locator
Locator Han D f. 0990
型号 09 99 000 0991
Spare part, Han D
®
, for part number 09 99 000 0990
Conductor cross-section: 0.14 ... 1.5 mm²
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 120mm²
LOCATOR 120mm² para ALICATE 120kn
型号 09 99 000 0869
添加到心愿单
从愿望清单中删除
Locator
Locator Han C f. 0990
型号 09 99 000 0993
Spare part, Han
®
C, for part number 09 99 000 0990
Conductor cross-section: 1.5 ... 4 mm²
添加到心愿单
从愿望清单中删除
Locator
Locator Han E f. 0990
型号 09 99 000 0992
Spare part, Han E
®
, for part number 09 99 000 0990
Conductor cross-section: 0.5 ... 4 mm²
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 150mm²
MOLDE DE CRIMPAGEM 150mm² P/ 120 kN tool
型号 09 99 000 0870
添加到心愿单
从愿望清单中删除
Crimp die, for 120 kN tool, Conductor cross-section: 185mm²
MOLDE DE CRIMPAGEM 185mm² P/ 120 kN tool
型号 09 99 000 0871
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
1
2
3
5
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
工具类型 - 递减
工具介绍 - 递减
应用领域 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 123 products
比较
0
排序方式
Filters
0