Matching Products
Matching Products NEW
Part number: 15 39 010 0603 000
har-flex Board IDC 10p strain relief
har-flex Board IDC 10p strain relief

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief
Liquid crystal polymer (LCP)
Black
Notes
Compare
Part number: 15 39 010 0603 000
har-flex Board IDC 10p strain relief
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Strain relief
Version
  • Number of contacts 10
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Withdrawal force > 20 N
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 600
  • Net weight 0.15 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140838307
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare