配套产品
配套产品
型号: 15 16 068 2030 041
har-flex distance adapter 26mm 68P PL1
har-flex distance adapter 26mm 68P PL1

图片仅供参考,请查阅产品说明。

属性概述
适配器
插针: 68
公针, 公针
铜合金
镍表面镀贵金属
性能等级: 1
液晶聚合物 (LCP)
注释
比较
自定义降额工具
型号: 15 16 068 2030 041
har-flex distance adapter 26mm 68P PL1
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Adapter
  • Description of the contact Male contact Male contact
Version
  • Connection type
    Mezzanine
    Cable to cable
  • Number of contacts 68
  • Termination length 2.5 mm
  • Pack contents
    48 pieces in a tray
    5 trays per box
Technical characteristics
  • Contact rows 2
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 26 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 34 N
  • Withdrawal force ≤ 34 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Wiping lenght 1.5 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA UL in preparation
Commercial data
  • Packaging size 240
  • Net weight 6.69 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140307759
  • eCl@ss 27460201 PCB connector (board connector)
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较