配套产品
配套产品
Combinables
3
型号: 15 22 042 2601 000
har-flex str f 9.05mm 42p PL1 280pcs
har-flex str f 9.05mm 42p PL1 280pcs

图片仅供参考,请查阅产品说明。

属性概述
母连接器
回焊焊接接线方式 (SMT)
插针: 42
直式
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
性能等级: 1
液晶聚合物 (LCP)
注释
比较
自定义降额工具
免费样品
该产品可应要求提供。请联系您当地的分销合作伙伴。
型号: 15 22 042 2601 000
har-flex str f 9.05mm 42p PL1 280pcs
注释
比较
自定义降额工具
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
产品详情
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 42
  • Pack contents 280 pieces on reel
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 9.05 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 33.6 N
  • Withdrawal force
    ≥ 6.3 N
    ≤ 29.4 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140202146
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

Catalogues & Brochures
Selection Guide for Mezzanine Applications
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较