Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Osanumero: 14 31 171 4106 000
har-flexicon 3,50 FPH-17 GN SL
har-flexicon 3,50 FPH-17 GN SL

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌11 A, Contacts: 17, Copper alloy, Tin plated, Coding: Please order coding pins separately., PCB fixing: With screw flange, Polyamide (PA), Polyphthalamide (PPA), Green
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Osanumero: 14 31 171 4106 000
har-flexicon 3,50 FPH-17 GN SL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
tuotteen yksityiskohdat
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Specification Horizontal
Version
  • Termination method Push-in-spring-cage termination
  • Connection type PCB to cable
  • Number of contacts 17
  • Coding Please order coding pins separately.
  • PCB fixing With screw flange
Technical characteristics
  • Conductor cross-section
    0.14 ... 1.5 mm² Solid
    0.14 ... 1.5 mm² Stranded
    0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section AWG 30 ... AWG 14
  • Contact rows 1
  • Contact spacing (termination side) 3.5 mm
  • Rated current ‌ 11 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Stripping length 9 ... 10 mm
  • Limiting temperature -40 ... +110 °C
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Sn Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • GTIN 5713140209831
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare