Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Osanumero: 14 12 181 5002 000
har-flexicon 3,81 MTH-18 BK
har-flexicon 3,81 MTH-18 BK

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Connectors, Header, Horizontal, Rated current: ‌11 A, Contacts: 18, Copper alloy, Tin plated, Coding: Please order coding pins separately., Polyamide (PA), Polyphthalamide (PPA), Black
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Osanumero: 14 12 181 5002 000
har-flexicon 3,81 MTH-18 BK
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
tuotteen yksityiskohdat
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
  • Specification Horizontal
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type PCB to cable
  • Number of contacts 18
  • Coding Please order coding pins separately.
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 3.81 mm
  • Rated current ‌ 11 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -40 ... +110 °C
  • Insertion force ≤ 54 N
  • Withdrawal force ≥ 27 N
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • GTIN 5713140206618
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

PCB Multi ECAD Data

Näytä tiedot

Lataa

Näytä tiedot

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 15
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare