myHARTING Login
Konfigureerijad
Products
Products
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
1
Accessories
1
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
14 31 201 6402 000
Osa number: 14 31 201 6402 000
har-flexicon 5,00 FSH-20 GN
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Horizontal
Screw termination
Rated current: 15 A
Contacts: 20
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Green
Notes
Compare
This product is available upon request.
Please contact your local distribution partner.
Osa number: 14 31 201 6402 000
har-flexicon 5,00 FSH-20 GN
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
1
Accessories
1
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
标识
类别
连接器
系列
har-flexicon®
原件
连接器
规格
水平
版本
接线方式
螺栓接线
连接方式
PCB至电缆
针数
20
编码
请单独订购编码针。
技术参数
导体截面积 (mm²)
0.05 ... 2.5 mm² 实心
0.05 ... 2.5 mm² 绞线
0.5 ... 2.5 mm² 绞线,带套管,不带塑料套筒
0.1 ... 2.5 mm² 绞线,带套管,带塑料套筒
导体截面积 (AWG)
AWG 30 ... AWG 12
插针排
1
针间距(接线端)
5 mm
额定电流
15 A
额定电压
250 V
额定脉沖电压
4 kV
污染等级
3
剥线长度
6 ... 7.5 mm
拧紧力矩
0.5 ... 0.6 Nm
极限温度
-40 ... +110 °C
尺寸
M3
绝缘组
I (600 ≤ CTI)
材料特性
材料(插芯)
聚酰胺 (PA)
聚邻苯二甲酰胺 (PPA)
颜色(插芯)
绿色
材料(插针)
铜合金
表面(插针)
Sn 界面端
材料阻燃性等级符合 UL 94
V-0
RoHS
符合豁免标准
RoHS 豁免
6(c):
铜合金含铅量高达 4 %
ELV 状态
符合豁免标准
China RoHS
50
REACH 附件 XVII 物质
不包含
REACH 附件 XIV 物质
不包含
REACH SVHC 物质
有
REACH SVHC 物质
铅
加州 65 号提案物质
有
加州 65 号提案物质
铅
规格和认证
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
商业数据
包装尺寸
1
GTIN
5713140209213
eCl@ss
27460201 印刷电路板连接器
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (英语)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare