登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
4
Tools
3
Accessories
1
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Data connectors
Industrial Ethernet
09 45 182 3503
型号: 09 45 182 3503
ix Industrial 8C-PP-3 plug SL-I22
图片仅供参考,请查阅产品说明。
属性概述
连接器
电缆连接器 直式
绝缘置换连接绝缘位移终端
额定电流: 1.5 A
插针: 8
铜合金
钯镍 ≥ 0.64 µm + 金 ≥ 0.05 µm/镍 ≥ 2.6 µm 界面端, 锡 ≥ 3 µm/镍 ≥ 1.8 µm 接线端
PushPull
材料: 聚碳酸酯 (PC), 聚酰胺 (PA)
防护等级: IP20
注释
比较
型号: 09 45 182 3503
ix Industrial 8C-PP-3 plug SL-I22
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
4
Tools
3
Accessories
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
HARTING ix Industrial®
Identification
Data
Element
Cable connector
Specification
Straight
Version
Termination method
IDC insulation displacement termination
Shielding
Fully shielded, 360° shielding contact
Number of contacts
8
Coding
Type C
Locking type
PushPull
Technical characteristics
Conductor cross-section (mm²)
0.23 ... 0.36 mm²
Conductor cross-section (AWG)
AWG 24 ... AWG 22
Wire outer diameter
≤1.6 mm
Rated current
1.5 A
Rated current
3 A per contact when used with 4 contacts (1,2,6,7)
Rated voltage
50 V AC
60 V DC
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Insulation resistance
>500 MΩ
Contact resistance
≤ 30 mΩ
Shielding resistance
≤ 100 mΩ
Limiting temperature
-40 ... +85 °C
Storage temperature
-30 ... +60 °C
Relative humidity
95 % Non-condensing (operation)
95 % Non-condensing (storage/transport)
Insertion force
≤ 25 N
Withdrawal force
≤ 25 N
Mating cycles
≥ 5,000
Degree of protection acc. to IEC 60529
IP20
Cable diameter
6 ... 7.2 mm
Test voltage U
r.m.s.
0.5 kV
Retention force
≥80 N locking
Vibration resistance
10-500 Hz, 0.35 mm / 50 m/s², 2h/axis
5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance
30 g / 11 ms, 3 shocks / axis and direction
50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
Material (insert)
Polyamide (PA)
Colour (insert)
Black
Material (shielding)
Stainless steel
Ni ≥ 1.6 µm Mating side (shielding)
Sn ≥ 0.9 µm over Ni ≥ 0.9 µm Termination side (shielding)
Material (contacts)
Copper alloy
Surface (contacts)
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side
Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
Material (hood/housing)
Polycarbonate (PC)
Polyamide (PA)
Colour (hood/housing)
Black
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-3-124
EN 45545-2
IEEE 802.3af Power over Ethernet (PoE)
IEEE 802.3at Power over Ethernet (PoE+)
IEEE 802.3bt Power over Ethernet (4PPoE)
PROFINET
Yes
Commercial data
Packaging size
5
Net weight
4.466 g
Country of origin
Romania
European customs tariff number
82055980
GTIN
5713140455061
eCl@ss
27440114 Rectangular connector (for field assembly)
ETIM
EC002636
UNSPSC 24.0
39121408
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (捷克语)
PDF (波兰语)
PDF (土耳其语)
PDF (繁体中文)
PDF (Spanish_MX)
PDF (德语)
PDF (英语)
PDF (丹麦语)
PDF (荷兰语)
PDF (瑞典语)
PDF (韩语)
PDF (意大利语)
PDF (日语)
PDF (西班牙语)
PDF (Portuguese_PT)
PDF (法语)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较