配套产品
配套产品
设备端 / 面板馈通
167
型号: 09 48 E2E 27A7 100
RJ45 Eco-I 90°-D F/UTP Cat.5e LSZH 10m
RJ45 Eco-I 90°-D F/UTP Cat.5e LSZH 10m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线
电缆长度: 10 m
注释
比较
型号: 09 48 E2E 27A7 100
RJ45 Eco-I 90°-D F/UTP Cat.5e LSZH 10m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
设备端 / 面板馈通
167
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 RJ45 ECO-I Angled
  • Connector 2 RJ45 ECO-I Angled
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 10 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Number of contacts 8
  • Locking type Locking hook
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    -20 ... +60 °C moved
  • Degree of protection acc. to IEC 60529 IP20 mated condition
  • Cable diameter 5.4 mm
Material properties
  • Material (cable) Halogen free polymer TM7 (LSZH)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications
    IEC 60603-7
    IEC 60332-1
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • eCl@ss 27060308 Patch cord copper (data cable)
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较