Productos combinables
Productos combinables NEW
Device side / Panel feed through
1
Part Number: 21 34 970 0598 010
7/8 Cable Assembly
7/8 Cable Assembly

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Copper cable, (round), Pre-assembled on one side, Cable length: 1m
Notes
Comparar
Part Number: 21 34 970 0598 010
7/8 Cable Assembly
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
设备端 / 面板馈通
1
Detalhes do produto
Part List
  • Part list details
    Tipo de cabo
    Conector 1
Identification
  • Category System cabling
  • Series Circular connectors 7/8ʺ
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    7/8ʺ
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Number of contacts 5
  • Number of power contacts 4
  • Number of special contacts 1
  • Specification of special contacts PE contact
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • GTIN 5713140814028
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentación
Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar