Metric circular connectors
子类别
Filters
  • Series
    Select a value Reset filter
    • Circular connectors 7/8ʺ
      33
    • Circular connectors B17
      5
    • Circular connectors B23
      4
    • Circular connectors M12
      1340
    • Circular connectors M17
      60
    • Circular connectors M23
      154
    • Circular connectors M5
      20
    • Circular connectors M8
      95
    • Circular connectors Size 15
      18
    • D-Sub
      12
    • HARTING T1 Industrial
      23
    • HARTING ix Industrial®
      1
    • Han-Modular®
      6
    • RJ45
      20
    • HARAX®
      8
    • har-speed
      4
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      8
    • Cable housing
      18
    • Cable to cable housing
      14
    • Flange housing
      3
    • Hood
      9
    • Panel feed through housing
      17
  • Description of hood/housing
    Select a value Reset filter
    • 11 mm
      1
    • 13 mm
      1
    • 7 mm
      1
    • 9 mm
      1
    • Angled
      4
    • EMC version
      27
    • Front mounting
      18
    • Long version
      3
    • Panel feed through
      3
    • Rear mounting
      14
    • Rotatable
      6
    • Square mounting flange
      1
    • Straight
      6
    • With fixing hole
      7
  • Coding
    Select a value Reset filter
    • A-coding
      777
    • B-coding
      35
    • D-coding
      203
    • K-coding
      50
    • L-coding
      102
    • P-coding
      6
    • S-coding
      24
    • Single Pair Ethernet (SPE)
      6
    • T-coding
      6
    • X-coding
      130
    • Y-coding
      15
  • Number of contacts
    Select a value Reset filter
    • 2
      24
    • 3
      49
    • 4
      427
    • 5
      210
    • 6
      14
    • 7
      12
    • 8
      188
    • 9
      16
    • 12
      20
    • 17
      10
    • 19
      6
  • Termination method
    Select a value Reset filter
    • Crimp termination
      862
    • IDC insulation displacement termination
      7
    • PCB solder termination
      12
    • Push-In
      2
    • Reflow soldering termination (SMT)
      38
    • Reflow soldering termination (THR)
      128
    • Screw termination
      39
    • Solder termination
      22
    • Wave soldering termination
      26
    • HARAX® connection technology
      69
1,790 products (of 1,416)
1/60
比较
0
排序方式
Filters
0