16
没有可用数据
eShop
...
系列
D-Sub
09 66 418 7501
型号: 09 66 418 7501
D SUB SV FE IDC 37 AU3 with M3 nut
图片仅供参考,请查阅产品说明。
属性概述
连接器
绝缘置换连接绝缘位移终端
额定电流: 2 A
母头
尺寸: D-Sub 4
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
黑色
插针: 37
导体截面积: 0.09 ... 0.13 mm²
铜合金
镍表面镀贵金属
注释
比较
新
自定义降额工具
型号: 09 66 418 7501
D SUB SV FE IDC 37 AU3 with M3 nut
注释
比较
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
2
饰品
16
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
IDC insulation displacement termination
Gender
Female
Size
D-Sub 4
Connection type
PCB to cable
Cable to cable
Number of contacts
37
Locking type
Fixing flange with thread M3
Technical characteristics
Conductor cross-section
0.09 ... 0.13 mm²
Conductor cross-section
AWG 28 ... AWG 26
Rated current
2 A
Clearance distance
≥ 0.7 mm
Creepage distance
≥ 0.7 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm 母螺钉锁扣
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 123 N
Withdrawal force
≥ 11 N
≤ 82 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Hot plugging
无
Material properties
Material (insert)
热塑性树脂,玻璃纤维填充(PBTP)
外壳:镀钢
Colour (insert)
黑色
Material (contacts)
铜合金
Surface (contacts)
镍表面镀贵金属
Material flammability class acc. to UL 94
V-0
RoHS
符合豁免标准
RoHS exemptions
6(c):
铜合金含铅量高达 4 %
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
有
California Proposition 65 substances
铅
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
50
Net weight
23.75 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140085077
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Device Connectivity - Chapter 05