电缆连接器和电缆组件
...
混合连接器
数据和电源/信号
09 67 009 2205 101
型号: 09 67 009 2205 101
D-Sub 9P Fe black coding 205 1.6-2.0mm
图片仅供参考,请查阅产品说明。
属性概述
编码件
用于面板厚度 1.6 ... 2 mm
尺寸: D-Sub 1
母头
编码组合: 5
黑色
注释
比较
型号: 09 67 009 2205 101
D-Sub 9P Fe black coding 205 1.6-2.0mm
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
饰品
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
D-Sub
Type of accessory
Coding element
Description of the accessory
for panel thickness 1.6 ... 2 mm
Coding combination
5
Version
Gender
Female
Size
D-Sub 1
Material properties
Material
Stainless steel
Polybutylene terephthalate (PBT)
Colour (accessories)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
20
Net weight
1.07 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140230446
eCl@ss
27440203 Coding for industrial connectors
ETIM
EC002311
UNSPSC 24.0
39121421
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found