压接
用于 2mm har.bus HM 的工具
17 99 000 0007
型号: 17 99 000 0007
HAR-BUS HM TOOL
图片仅供参考,请查阅产品说明。
属性概述
插芯
用于直式公连接器, 用于E类
注释
比较
型号: 17 99 000 0007
HAR-BUS HM TOOL
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Tools
Series
har-
bus
®
HM
Type of tool
Insert
Description of the tool
for straight male connectors
for type E
Material properties
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Commercial data
Packaging size
1
Net weight
30 g
Country of origin
Germany
European customs tariff number
82055980
GTIN
5713140122871
eCl@ss
21049090 Hand tool (other, unspecified)
UNSPSC 24.0
27110000
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found