Matching Products
Matching Products NEW
Part number: 09 33 010 5401
Han 10E Kraft paper cover for Han-Snap
Han 10E Kraft paper cover for Han-Snap

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
Size: 10 B
Snap-in latches
Material (hood/housing): Thermoplastic
Notes
Compare
Part number: 09 33 010 5401
Han 10E Kraft paper cover for Han-Snap
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Snap®
  • Type of accessory Protection cover
Version
  • Size 10 B
  • Locking type Snap-in latches
Technical characteristics
  • Tightening torque ‌0.8 Nm
  • Limiting temperature -40 ... +125 °C
Material properties
  • Material (hood/housing) Thermoplastic
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 2
  • Net weight 12.1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140051270
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Snap®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare