登錄 myHARTING
配置器
产品
产品
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Интерфейсы оператора
Зарядное оборудование для электромобилей
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
16
饰品
4
备件
1
插芯
15
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
97 00 000 5554
型号: 97 00 000 5554
Han A3_H_HSM/CM_SLS_M20_ f.Insert M
图片仅供参考,请查阅产品说明。
属性概述
表面安装底座
带金属保护盖, 底部封闭, 用于公插芯
尺寸: 3 A
单锁扣
钢
顶出线
1x M20
材料 (上壳/底座): 压铸锌
粉末涂层
RAL 7037(土灰)
注释
比较
型号: 97 00 000 5554
Han A3_H_HSM/CM_SLS_M20_ f.Insert M
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
16
饰品
4
备件
1
插芯
15
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han A
®
Type of hood/housing
Surface mounted housing
Description of hood/housing
With metal cover
Bottom closed
for male inserts
Version
Size
3 A
Version
Top entry
Number of cable entries
1
Cable entry
1x M20
Locking type
Single locking lever
Field of application
Standard Hoods/housings for industrial applications
Details
IP rating in locked position, see technical characteristics degree of protection acc. to IEC 60529
Pack contents
Please order seal screw separately.
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E
12
Material properties
Material (hood/housing)
Zinc die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
Material (locking)
Steel
Surface (locking)
Zinc plated
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
125.24 g
Country of origin
China
European customs tariff number
85389099
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466