配套产品
配套产品
Contacts
4
Combinables
1
Tools
1
上殼/底座
88
Frames
17
Contact inserts
5
型号: 09 14 921 2001
Han Domino M12 cube (M.2)
Han Domino M12 cube (M.2)

图片仅供参考,请查阅产品说明。

属性概述
Han® Domino M12 Cube
Domino 模块
大凸片
公头
插针: 1
聚碳酸酯 (PC)
RAL 7032(卵石灰)
注释
比较
型号: 09 14 921 2001
Han Domino M12 cube (M.2)
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
4
Combinables
1
Tools
1
上売/底座
88
Frames
17
Contact inserts
5
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino M12 Cube
  • Size of the module Domino module
  • Description of the module Large Tab
Version
  • Gender Male
  • Shielding Unshielded
  • Number of contacts 1
  • Details Please order insert separately.
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 61373 Category 2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 2
  • Net weight 4.2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140185234
  • eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
  • ETIM EC002312
  • UNSPSC 24.0 39121469
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
Selection Guide Han-Modular®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较