配套产品
配套产品
Combinables
1
饰品
2
插芯
286
型号: 19 41 104 0446
Han-Eco Mod.4-HTE-M25-glanded
Han-Eco Mod.4-HTE-M25-glanded

图片仅供参考,请查阅产品说明。

属性概述
上壳
集成电缆紧固件
尺寸: 4 B
单锁扣
顶出线
1x M25
材料 (上壳/底座): 聚酰胺 (PA), 强化型玻璃光纤
RAL 9005(乌黑)
注释
比较
型号: 19 41 104 0446
Han-Eco Mod.4-HTE-M25-glanded
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
饰品
2
插芯
286
产品详情
Identificare
  • Categoria Hoods / Housings
  • Serii de carcase/prize Han-Eco® Modular
  • Tip carcasă/priză Hood
  • Descriere carcasă/priză With integrated cable gland
Versiune
  • Mărime 4 B
  • Fante module 2
  • Versiune Top entry
  • Numărul de intrări de cablu 1
  • Intrare cablu 1x M25
  • Tip blocare Single locking lever
  • Domeniu de utilizare
    Hoods/housings for industrial applications
    Hoods/housings for outdoor applications
Caracteristici tehnice
  • Temperatura de limitare -40 ... +125 °C
  • Notă privind temperatura de limitare For use as a connector according to IEC 61984.
  • Număr de reblocări ≥ 500
  • Gradul de protecţie conform IEC 60529 IP65
  • Gama de sisteme de prindere cu cleme 9 ... 17 mm
Proprietăţi material
  • Material (carcasă/priză)
    Polyamide (PA)
    Fibre-glass reinforced
  • Culoare (carcasă/priză) RAL 9005 (jet black)
  • Clasa de inflamabilitate a materialului conform UL 94 V-0
  • RoHS compliant
  • stare ELV compliant
  • China RoHS e
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Not contained
  • Propunerea din California 65 de substanțe Not contained
Specificaţii şi omologări
  • Specificaţii
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Omologări CE
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 116.16 g
  • Ţara de origine China
  • Cod tarif vamal european 85389099
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较