配套产品
配套产品
型号: 09 11 002 6235
Han HPR HPTC 850/1400-fe.-cont.-150mm²
Han HPR HPTC 850/1400-fe.-cont.-150mm²

图片仅供参考,请查阅产品说明。

属性概述
压接针
额定电流: ‌850 A
母头
铜合金
镀银
导体截面积: 150 mm²
注释
比较
型号: 09 11 002 6235
Han HPR HPTC 850/1400-fe.-cont.-150mm²
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Contacts
  • Series Han® HPTC
  • Type of contact Crimp contact
  • Type of cable Copper cable (round)
  • Features for stranded wires according to IEC 60228 Class 5
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 150 mm²
  • Rated current ‌ 850 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 43 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 25
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 256 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140936409
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较