Contacts
7
Combinables
2
Tools
2
饰品
2
Modules
4
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
系列
Han-Eco
®
...
Han-Eco
®
Modular
模块
97 00 000 0413
型号: 97 00 000 0413
Han-Mod_M_Mbit-Domino_4_F_I_CRT
图片仅供参考,请查阅产品说明。
属性概述
插芯
压接针
母头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
额定电流: 10 A
插针: 4 +屏蔽
导体截面积: 0.14 ... 2.5 mm²
注释
比较
型号: 97 00 000 0413
Han-Mod_M_Mbit-Domino_4_F_I_CRT
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Contacts
7
Combinables
2
Tools
2
饰品
2
Modules
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Inserts
Type of module
Han
®
Megabit module
Description of the module
Insert
Version
Termination method
Crimp termination
Gender
Female
Number of contacts
4
further contacts
+ shielding
Details
Please order crimp contacts separately.
Please order Carrier Cube separately.
Details
Not suitable for hoods/housings low construction as well as Han-Modular
®
Eco, Han-Modular
®
Compact and Han-Modular
®
Twin.
Technical characteristics
Conductor cross-section
0.14 ... 2.5 mm²
Wire outer diameter
≤3.5 mm
Rated current
10 A
Rated voltage
50 V
Rated impulse voltage
0.8 kV
Pollution degree
3
Rated voltage acc. to UL
30 V
Transmission characteristics
Cat. 5e Class D up to 100 MHz
Data rate
100 Mbit/s
Contact resistance, shielding
≤ 100 mΩ
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 500
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material (shielding)
Zinc die-cast, nickel-plated
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85389099
eCl@ss
27440205 Contact insert for industrial connectors