登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
7
Tools
6
Accessories
1
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Contacts
Electrical
09 11 000 6131 XL
型号: 09 11 000 6131 XL
Han TC70 male contact 10mm²
图片仅供参考,请查阅产品说明。
属性概述
压接针
额定电流: ≤70 A
公头
铜合金
镀银
导体截面积: 10 mm²
注释
比较
型号: 09 11 000 6131 XL
Han TC70 male contact 10mm²
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
7
Tools
6
Accessories
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
TC 70
Type of contact
Crimp contact
Version
Termination method
Crimp termination
Gender
Male
Manufacturing process
Turned contacts
Technical characteristics
Conductor cross-section
10 mm²
Rated current
≤ 70 A
Contact resistance
≤ 0.5 mΩ
Stripping length
15.5 mm
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Vibration resistance
Category 2 acc. to IEC 61373
Shock resistance
Category 2 acc. to IEC 61373
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
150
Net weight
1 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140937796
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522