配套产品
配套产品
Combinables
2
Tools
1
Accessories
5
Hoods/Housings
88
Frames
17
型号: 09 14 001 4601
Han 1 Mod-M USB for patchcable
Han 1 Mod-M USB for patchcable

图片仅供参考,请查阅产品说明。

属性概述
Han® USB 模块
单模块
用于预制网线
公头
额定电流: ‌1 A
聚碳酸酯 (PC)
RAL 7032(卵石灰)
注释
比较
在配置器中加载
型号: 09 14 001 4601
Han 1 Mod-M USB for patchcable
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
Tools
1
饰品
5
上売/底座
88
Frames
17
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® USB module
  • Size of the module Single module
  • Description of the module for patch cable
Version
  • Gender Male
  • Details USB 2.0
Technical characteristics
  • Rated current ‌ 1 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 30 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 60352-4
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 10 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019409
  • eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
  • ETIM EC002312
  • UNSPSC 24.0 39121469
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
Chapter Han-Eco®
Selection Guide Han-Modular®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较