Kappen/behuizingen voor industriële toepassingen
Filters
  • Grootte
    Select a value Reset filter
    • 10 A
      25
    • 16 A
      22
  • Type kap/behuizing
    Select a value Reset filter
    • 벌크헤드 장착형 하우징
      4
    • 케이블 투 케이블 하우징
      8
    • 표면 장착형 하우징
      18
    • 후드
      17
  • Vergrendelingstype
    Select a value Reset filter
    • 싱글 잠금 레버
      47
  • Beschermingsgraad vlgs. IEC 60529
    Select a value Reset filter
    • IP65
      47
  • Kabelingang
    Select a value Reset filter
    • 1x M20
      17
    • 1x M25
      18
    • 2x M20
      2
    • 2x M25
      5
  • Materiaal (kap/behuizing)
    Select a value Reset filter
    • 강화 유리섬유
      47
    • 폴리아미드 (PA)
      47
47 products (of 47)
1/2
Compare
0
Sorteren op
Filters
0