上売/底座
Filters
  • 上壳/底座类型
    Select a value Reset filter
    • Bulkhead mounted housing
      12
    • Hood
      3
    • Screw mounted housing
      14
  • 锁定类型
    Select a value Reset filter
    • Single locking lever
      29
  • 防护等级符合 IEC 60529
    Select a value Reset filter
    • IP20 unmated condition (1500 V DC; 1000 V AC)
      29
    • IP40 mated condition
      29
  • 系列
    Select a value Reset filter
    • Han® S
      29
  • 材料 (上壳/底座)
    Select a value Reset filter
    • Polyamide (PA)
      29
  • 额定电流
    Select a value Reset filter
    • ‌ 200 A
      29
29 products (of 29)
1/1
比较
0
排序方式
Filters
0