Matching Products
Matching Products NEW
Accessories
4
Spare Part
2
Inserts
18
Part number: 21 03 301 2006
M12 transf. recpt. front mounting kit
M12 transf. recpt. front mounting kit

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Housing
for front mounting
Brass, nickel plated
Notes
Compare
Part number: 21 03 301 2006
M12 transf. recpt. front mounting kit
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
4
Spare Part
2
Inserts
18
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Identification PushPull
  • Type of accessory Housing
  • Description of the accessory for front mounting
Version
  • Gender Female
  • Locking type
    Screw locking
    PushPull
Technical characteristics
  • Tightening torque 2 Nm Lock nut
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (accessories) Brass, nickel plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 30
  • Net weight 18.419 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140236417
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare