設備端 / 面板饋通
167
没有可用数据
eShop
电缆组件和散装电缆
Data
...
网络 系统布线
RJ45
09 48 E0E 07A7 010
型号: 09 48 E0E 07A7 010
RJ45 Eco-I F/UTP Cat.5e LSZH 1.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线
电缆长度: 1 m
注释
比较
型号: 09 48 E0E 07A7 010
RJ45 Eco-I F/UTP Cat.5e LSZH 1.0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
設備端 / 面板饋通
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
F/UTP 26AWG 4Pair Cat.5e LSZH grey
Connector 1
RJ45 Eco-I Cat.5e straight
Connector 2
RJ45 Eco-I Cat.5e straight
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
RJ45 ECO-I Straight
Connector 2
RJ45 ECO-I Straight
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Version
Cable length
1 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Shielding
Shielded
Number of contacts
8
Locking type
Locking hook
Technical characteristics
Transmission characteristics
Cat. 5e Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Limiting temperature
-20 ... +60 °C unmoved
-20 ... +60 °C moved
Degree of protection acc. to IEC 60529
IP20 mated condition
Cable diameter
5.4 mm
Material properties
Material (cable)
Halogen free polymer TM7 (LSZH)
Colour (cable)
Grey
Specifications and approvals
Specifications
IEC 60603-7
IEC 60332-1
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
eCl@ss
27060308 Patch cord copper (data cable)