配套产品
配套产品
型号: 09 00 000 5167
VERSCHRAUBUNG SKV 16
VERSCHRAUBUNG SKV 16

图片仅供参考,请查阅产品说明。

属性概述
电缆紧固件
带有应力消除
Pg 16
材料(电缆接头): 热塑性塑料 RAL 7032(卵石灰)
IP68
扳手规格: 24
注释
比较
型号: 09 00 000 5167
VERSCHRAUBUNG SKV 16
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Type of accessory Cable gland
  • Description of the accessory With strain relief
Technical characteristics
  • Wrench size 24
  • Degree of protection acc. to IEC 60529 IP68
  • Size Pg 16
  • Width across corners 38 mm
Material properties
  • Material (cable glands) Thermoplastic
  • Colour (cable gland) RAL 7032 (pebble grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Commercial data
  • Packaging size 10
  • Net weight 19.25 g
  • Country of origin Germany
  • European customs tariff number 39174000
  • GTIN 5713140002036
  • eCl@ss 27140801 Screwed cable gland (electrical)
  • ETIM EC000441
  • UNSPSC 24.0 39121431