配套产品
配套产品
型号: 21 01 000 0030
blinding cap for female with eyelet
blinding cap for female with eyelet

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于母插芯, 带回路电缆
金属
防护等级: IP65 / IP67
注释
比较
型号: 21 01 000 0030
blinding cap for female with eyelet
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identificare
  • Categoria Accessories
  • Seria Circular connectors M12
  • Tip de accesorii Protection cover
  • Descrierea accesoriului
    for female inserts
    with loop
Caracteristici tehnice
  • Gradul de protecţie conform IEC 60529 IP65 / IP67
Proprietăţi material
  • Material (accesorii) Metal
  • RoHS compliant with exemption
  • Excepţii RoHS 6(c): Copper alloy containing up to 4 % lead by weight
  • stare ELV compliant with exemption
  • China RoHS 50
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Lead
  • Număr ECHA SCIP 0d7d3693-d625-47ab-934a-d241bf72c86e
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe
    Lead
    Nickel
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 12 g
  • Ţara de origine Germany
  • Cod tarif vamal european 85389099
  • GTIN 5713140136496
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467