配套产品
配套产品
型号: 15 39 014 0603 000
har-flex Board IDC 14p strain relief
har-flex Board IDC 14p strain relief

图片仅供参考,请查阅产品说明。

属性概述
应力消除件
液晶聚合物 (LCP)
黑色
注释
比较
型号: 15 39 014 0603 000
har-flex Board IDC 14p strain relief
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Strain relief
Version
  • Number of contacts 14
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Withdrawal force > 20 N
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 600
  • Net weight 0.35 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140838208
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400