配套产品
配套产品
Tools
1
型号: 97 00 000 0126
har-flex IDC female 26Pol AU30
har-flex IDC female 26Pol AU30

图片仅供参考,请查阅产品说明。

属性概述
Female connector
IDC insulation displacement termination
Contacts: 26
Straight
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 30, 1
Liquid crystal polymer (LCP)
注释
比较
型号: 97 00 000 0126
har-flex IDC female 26Pol AU30
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
1
产品详情
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method IDC insulation displacement termination
  • Connection type PCB to cable
  • Number of contacts 26
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 0.635 mm
  • Contact spacing (mating side) 1.27 mm
  • Clearance distance
    ≥0.35 mm for solid wires
    ≥0.4 mm for stranded wires
  • Creepage distance
    ≥0.35 mm for solid wires
    ≥0.4 mm for stranded wires
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 20.8 N
  • Withdrawal force
    ≥ 3.9 N
    ≤ 18.2 N
  • Performance level
    AU 30
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 120
  • Country of origin China
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较