配套产品
配套产品
型号: 15 29 010 0503 000
har-flex strain relief 10pos
har-flex  strain relief  10pos

图片仅供参考,请查阅产品说明。

属性概述
应力消除
用于母连接器, 绝缘置换连接绝缘位移终端
热塑性塑料
黑色
注释
比较
型号: 15 29 010 0503 000
har-flex strain relief 10pos
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series har-flex®
  • Type of accessory Strain reliefs
  • Description of the accessory
    for female connectors
    IDC insulation displacement termination
Version
  • Number of contacts 10
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 100
  • Net weight 1 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140119208
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400