配套产品
配套产品
型号: 09 67 002 9167
Chain 250mm with 2 eyelets and 1 rivet
Chain 250mm with 2 eyelets and 1 rivet

图片仅供参考,请查阅产品说明。

属性概述
紧固链
有孔眼
注释
比较
型号: 09 67 002 9167
Chain 250mm with 2 eyelets and 1 rivet
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Fastening chain
  • Description of the accessory with eyelets
Version
  • Pack contents Rivet
Material properties
  • Length 250 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.003 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140570528
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400