HARTING UIC 558
Filters
  • Series
    Select a value Reset filter
    • UIC 558
      4
  • Number of contacts
    Select a value Reset filter
    • 13
      2
    • 18
      2
  • Element
    Select a value Reset filter
    • 电缆组装
      4
  • Number of cores
    Select a value Reset filter
    • 13
      2
    • 18
      2
  • Core structure
    Select a value Reset filter
    • 1x 2x 0.75 mm²
      2
    • 3x 4x 1.0 mm2
      2
    • 4x 4x 1.0mm²
      2
  • Cable length
    Select a value Reset filter
    • 1 m
      4
    • 1.8 m
      1
    • 2 m
      4
    • 3 m
      4
    • 5 m
      4
4 products (of 4)
1/1
Compare
0
Sort by
Filters
0